Time-Sensitive Networking (TSN) IEEE 802.1Qbv
Standard Support for Enhancement for Scheduled Traffic (EnST)
Supports TSN IEEE 802.1CB Standard for Frame
Elimination for Reliability
Supports TSN IEEE 802.1Qci Standard for Receive
(Ingress) Traffic Policy
Supports TSN IEEE 802.3br Standard for Interspersing
Express Traffic
Supports TSN IEEE 802.1QBu Standard for Frame
Preemption
Supports 802.1Qav Traffic Shaping on Two Highest
Priority Queues
Full and Half Duplex Operation at All Supported Speeds of
Operation
Statistics Counter Registers for RMON/MIB
RMII/RGMII
Interface to the Physical Layer
Integrated Physical Coding
Direct Memory Access (DMA) Interface to External Memory
Support for 6 Priority Queues
24 Kbytes Transmit Local Memory and 8 Kbytes Receive Local Memory
(see Table 9-6 for queue-specific sizes)
4 Kbytes Transmit Memory and 4 Kbytes Receive Memory Dedicated to TSN Operations
Programmable Burst Length and Endianism for DMA
Interrupt Generation to Signal Receive and Transmit Completion, Errors or Other Events
Automatic Pad and Cyclic Redundancy Check (CRC) Generation on Transmitted Frames
Frame Extension and Frame Bursting at 1000 Mbps in Half Duplex Mode
Automatic Discard of Frames Received with Errors
Receive and Transmit IP, TCP and UDP Checksum Offload. Both IPv4 and IPv6 Packet Types Supported
Address Checking Logic for Four Specific 48-bit Addresses, Four Type IDs, Promiscuous Mode, Hash Matching of Unicast and Multicast Destination Addresses and Wake-on-LAN
Management Data Input/Output (MDIO) Interface for Physical Layer Management
Support for Jumbo Frames up to 16383 Bytes
Full Duplex Flow Control with Recognition of Incoming Pause Frames and Hardware Generation of Transmitted Pause Frames
Half Duplex Flow Control by Forcing Collisions on Incoming Frames
Support for 802.1Q VLAN Tagging with Recognition of Incoming VLAN and Priority Tagged Frames
Support for 802.1Qbb Priority-based Flow Control
Programmable Inter Packet Gap (IPG) Stretch
Recognition of IEEE 1588 PTP Frames
IEEE 1588 Timestamp Unit (TSU)
Support for 802.1AS Timing and Synchronization
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.