1.2 Ordering Information
For details on ordering codes, refer to Product Identification System.
Ordering Code | Tier | Max CPU Speed | Package | Junction Temperature Range |
---|---|---|---|---|
SAMA7D65(T)-V/4HB | Industrial | 1 GHz | TFBGA343 | -40°C to +105°C |
For details on ordering codes, refer to Product Identification System.
Ordering Code | Tier | Max CPU Speed | Package | Junction Temperature Range |
---|---|---|---|---|
SAMA7D65(T)-V/4HB | Industrial | 1 GHz | TFBGA343 | -40°C to +105°C |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.