3.3.14 UDDRC Refresh Timing Register
| Name: | UDDRC_RFSHTMG |
| Offset: | 0x064 |
| Reset: | 0x0062008C |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| T_RFC_NOM_X1_SEL | T_RFC_NOM_X1_X32[11:8] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| T_RFC_NOM_X1_X32[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LPDDR3_TREFBW_EN | T_RFC_MIN[9:8] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T_RFC_MIN[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | |
Bit 31 – T_RFC_NOM_X1_SEL
This applies only when per-bank refresh is enabled (RFSHCTL0.per_bank_refresh=1); if per-bank refresh is not enabled, the x32 register values are used and this register field is ignored.
Programming mode: Dynamic - Refresh Related
| Value | Description |
|---|---|
| 0 | x32 register values are used. |
| 1 | x1 register values are used. |
Bits 27:16 – T_RFC_NOM_X1_X32[11:0]
When the controller is operating in 1:1 mode, set this register to RoundDown(tREFI/tCK).
When the controller is operating in 1:2 mode, set this register to RoundDown(RoundDown(tREFI/tCK)/2).
In both the above cases, if RFSHTMG.t_rfc_nom_x1_sel = 0, divide the above result by 32 and round down.
For LPDDR2/LPDDR3:
- If using all-bank refreshes (RFSHCTL0.per_bank_refresh = 0), use tREFIab in the above calculations.
- If using per-bank refreshes (RFSHCTL0.per_bank_refresh = 1), use tREFIpb in the above calculations.
- RFSHTMG.t_rfc_nom_x1_x32 must be greater than 0x1.
- If RFSHTMG.t_rfc_nom_x1_sel == 1, RFSHTMG.t_rfc_nom_x1_x32 must be greater than RFSHTMG.t_rfc_min.
- If RFSHTMG.t_rfc_nom_x1_sel == 0, RFSHTMG.t_rfc_nom_x1_x32 * 32 must be greater than RFSHTMG.t_rfc_min.
- In Fixed 1x mode: RFSHTMG.t_rfc_nom_x1_x32 must be less than or equal to 0xFFE.
Unit: DFI clock cycles or multiples of 32 DFI clock cycles, depending on RFSHTMG.t_rfc_nom_x1_sel.
Programming mode: Dynamic - Refresh Related
Bit 15 – LPDDR3_TREFBW_EN
Programming mode: Static
| Value | Description |
|---|---|
| 0 | tREFBW parameter not used. |
| 1 | tREFBW parameter used. |
Bits 9:0 – T_RFC_MIN[9:0] tRFC (min): Minimum time from refresh to refresh or activate.
When the controller is operating in 1:1 mode, t_rfc_min should be set to RoundUp(tRFCmin/tCK).
When the controller is operating in 1:2 mode, t_rfc_min should be set to RoundUp(RoundUp(tRFCmin/tCK)/2).
- If using all-bank refreshes, the tRFCmin value in the above equations is equal to tRFCab.
- If using per-bank refreshes, the tRFCmin value in the above equations is equal to tRFCpb.
Unit: DFI clock cycles.
Programming mode: Dynamic - Refresh Related