8.3.5.7 TZAESBASC Region Error Status Register
| Name: | TZAESBASC_RESR |
| Offset: | 0x90 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AER7 | AER6 | AER5 | AER4 | AER3 | AER2 | AER1 | AER0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – AERx Region x Address Error
| Value | Description |
|---|---|
| 0 | No region x address error has occurred. |
| 1 | A region x address error has occurred since the last read of the Region Error Status register. |