Usable as Entropy Source for Seeding a NIST-approved DRNG
(Deterministic RNG) as required by FIPS PUB 140-2 and 140-3
Provides a 32-bit Random Number at Maximum 84 Clock
Cycles
Embeds On-The-Fly Health Tests as per
SP800-90B Standard Specification
Functional Safety Monitors and Reports:
Reinforced safety memory cell for
sensitive configuration registers and single error correction
Parity monitoring for Mode
register
Monitoring of internal sequencer
abnormal states
Abnormal software access
reports
Register write protection
Dedicated interrupt line for safety
events
Fault Injection Capability
Private Key
Bus Interface to Transfer Cryptographic Keys Not Readable From Any Peripheral Nor From
Software
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.