3.3.2 UDDRC Operating Mode Status Register
| Name: | UDDRC_STAT |
| Offset: | 0x004 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SELFREF_CAM_NOT_EMPTY | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SELFREF_TYPE[1:0] | OPERATING_MODE[2:0] | ||||||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 12 – SELFREF_CAM_NOT_EMPTY Self-refresh with CAMs not empty
Programming Mode: Static
Bits 5:4 – SELFREF_TYPE[1:0]
Programming Mode: Static
| Value | Description |
|---|---|
| 00 | SDRAM is not in Self-refresh. If retry is enabled by CRCPARCTRL1.crc_parity_retry_enable, this also indicates the SRE command is still in parity error window or retry is in progress. |
| 11 | SDRAM is in Self-refresh, which was caused by Automatic Self-refresh only. If retry is enabled, this ensures the SRE command is executed correctly without parity error. |
| 10 | SDRAM is in Self-refresh, which was not caused solely under Automatic Self-refresh control. It could have been caused by Hardware Low Power Interface and/or Software (PWRCTL.selfref_sw). If retry is enabled, this ensures the SRE command is executed correctly without parity error. |
| 01 | SDRAM is in Self-refresh, which was caused by PHY Host Request. |
Bits 2:0 – OPERATING_MODE[2:0] Operating mode
Programming Mode: Static
| Value | Description |
|---|---|
| Non-LPDDR2/LPDDR3 designs: | |
| 00 | Init |
| 01 | Normal |
| 10 | Power-down |
| 11 | Self-refresh |
| LPDDR2/LPDDR3 designs: | |
| 000 | Init |
| 001 | Normal |
| 010 | Power-down |
| 011 | Self-refresh |
| 1XX | Deep Power-down / Maximum Power Saving mode |