13.1.2 Rev. C - 02/2025
| Section | Changes |
|---|---|
| Product Identification System | General update |
| Static Memory Controller (SMC) |
HSMC_SIGMA0: changed field name from SIGMA0 to SIGMA |
| Chip Identifier (CHIPID) |
Embedded Characteristics: updated CHIPID_EXID value in Table 4-3 |
| TrustZone Peripheral Manager (TZPM) |
TZPM_KEY: updated TZPMKEY description |
| Secure Digital MultiMedia Card Controller (SDMMC) |
Added sections SDR104 / HS200 Tuning, I/O Calibration, e.MMC HS400 Timing Mode Selection SDMMC_ACR, SDMMC_DEBR, SDMMC_CALCR: corrected reset value |
| USB Device High Speed Port (UDPHS) |
Updated Transfer Without DMA |
| Electrical Characteristics |
Updated Table 11-48, Figure 11-18, Figure 11-50, Table 11-75 |