3.3.112 UDDRC SAR Size Register 0
| Name: | UDDRC_SARSIZE0 |
| Offset: | 0xF08 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NBLOCKS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – NBLOCKS[7:0] Number of blocks for address region 0.
This register determines the total size of the region in multiples of 512 Mbytes. The register value is encoded as number of blocks = nblocks + 1. For example, if register is programmed to 0, region will have 1 block.
Programming Mode: Static