7.2.7.3 I2SMCC Mode Register B
This register can only be written if WPCFEN is cleared in the Inter-IC Sound Write Protection Mode Register.
The I2SMCC_MRB must only be written when the I2SMCC is stopped in order to avoid unexpected behavior on the I2SMCC_WS, I2SMCC_CK and I2SMCC_DOUT outputs. The proper sequence is to write to I2SMCC_MRB, then write to I2SMCC_CR to enable the I2SMCC or to disable the I2SMCC before writing a new value to I2SMCC_MRB.
| Name: | I2SMCC_MRB |
| Offset: | 0x08 |
| Reset: | 0x03000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DTCEN7 | DTCEN6 | DTCEN5 | DTCEN4 | DTCEN3 | DTCEN2 | DTCEN1 | DTCEN0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| I2SLINESIZE[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMACHUNK[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PACK24 | LEFTAL24 | FIFOEN | TXDIRECT | RXDIRECT | CRAMODE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 24, 25, 26, 27, 28, 29, 30, 31 – DTCENx Direct Audio Transmit Channel x Enable
| Value | Description |
|---|---|
| 0 | The channel x from the direct audio stream is not transmitted on I2S line. |
| 1 | The channel x from the direct audio stream is transmitted on I2S line. |
Bits 22:20 – I2SLINESIZE[2:0] I2S Transceiver Data Slot Size Selection
| Value | Name | Description |
|---|---|---|
| 0 | DATALENGTH_DEFINED | The I2S data slot size is configured by I2SMCC_MRA.DATALENGTH and the software is forced to manage audio samples of the same size as the ones transferred on I2S line. |
| 1 | 32_BITS |
The I2S data slot size is 32-bit. I2SMCC_MRA.DATALENGTH/IWS has no effect on I2S data slot size but defines the audio sample size managed at user interface level. |
| 2 | 32_24_BITS |
The I2S data slot size is 24-bit or 32-bit. 32 or 24 bits depends on I2SMCC_MR.IWS. I2SMCC_MRA.DATALENGTH/IWS have no effect on I2S data slot size but define the audio sample size managed at user interface level. |
| 3 | 16_BITS |
The I2S data slot size is 16-bit. I2SMCC_MRA.DATALENGTH/IWS have no effect on I2S data slot size but defines the audio sample size managed at user interface level. |
| 4 | 8_BITS |
The I2S data slot size is 8-bit. I2SMCC_MRA.DATALENGTH/IWS have no effect on I2S data slot size but defines the audio sample size managed at user interface level. |
Bits 9:8 – DMACHUNK[1:0] DMA Chunk Size
| Value | Name | Description |
|---|---|---|
| 0 | 1_WORD | A DMA transfer request is issued when at least 1 word is empty in the FIFO. |
| 1 | 2_WORDS | A DMA
transfer request is issued when at least 2 words are empty in the FIFO. When PACK24=1, only 1-word chunks are allowed for the DMA transfer. |
| 2 | 4_WORDS | A DMA
transfer request is issued when at least 4 words are empty in the FIFO.
Limitations exist when operating in Mono or TDM. See TX DMA Chunk Configurations and RX DMA Chunk Configurations. When PACK24=1, only 1-word chunks are allowed for the DMA transfer. |
| 3 | 8_WORDS | A DMA
transfer request is issued when at least 8 words are empty in the
FIFO. Limitations exist when operating in Mono or TDM. See TX DMA Chunk Configurations and RX DMA Chunk Configurations. When PACK24=1, only 1-word chunks are allowed for the DMA transfer. |
Bit 6 – PACK24 Packed 24-bit Mode
| Value | Description |
|---|---|
| 0 | Each 24-bit audio sample is mapped into the 32-bit Holding register. |
| 1 | 24-bit audio samples are compacted in the 32-bit Holding register to optimize data transfer in system bus and memory. The FIFO must be enabled (I2SMCC_MRB.FIFOEN = 1). |
Bit 5 – LEFTAL24 Left-Aligned 24-bit Data
| Value | Description |
|---|---|
| 0 | The 24-bit audio sample is right-aligned in the 32-bit Holding register. |
| 1 | The 24-bit audio sample is left-aligned in the 32-bit Holding register. |
Bit 4 – FIFOEN FIFO Enable
| Value | Description |
|---|---|
| 0 |
The Receive and Transmit FIFOs are disabled. |
| 1 |
The Receive and Transmit FIFOs are enabled. Transmit data can only be written through I2SMCC_THR. Receive data can only be read through I2SMCC_RHR. |
Bit 2 – TXDIRECT Receiver Direct Access Enable
| Value | Description |
|---|---|
| 0 | The I2SMCC_THR must be loaded by software or DMA to transfer audio sample on I2S line. |
| 1 | Audio Sample Rate Converter (ASRC) can directly transmit the converted audio samples on I2S line without software or DMA intervention. The FIFO must be enabled (I2SMCC_MRB.FIFOEN = 1). |
Bit 1 – RXDIRECT Receiver Direct Access Enable
| Value | Description |
|---|---|
| 0 | The I2SMCC_RHR must be read by software or DMA to read audio samples from I2S line. |
| 1 | Audio Sample Rate Converter (ASRC) can be directly loaded with the audio samples recovered from I2S line without software or DMA intervention. The FIFO must be enabled (I2SMCC_MRB.FIFOEN = 1). |
Bit 0 – CRAMODE Common Register Access Mode
| Value | Name | Description |
|---|---|---|
| 0 | LEFT_FIRST |
All enabled I2S left channels are filled first, then I2S right channels. |
| 1 | REGULAR |
An enabled I2S left channel is filled, then the corresponding right channel, until all channels are filled. |