7.2.4 I/O Lines Description
| Pin Name | Pin Description | Type |
|---|---|---|
| I2SMCC_MCK | Host Clock | Output |
| I2SMCC_CK | Serial Clock | Input/Output |
| I2SMCC_WS | I2S Word Select or TDM Frame Synchronization | Input/Output |
| I2SMCC_DIN[3:0] | Serial Data Inputs | Input |
| I2SMCC_DOUT[3:0] | Serial Data Outputs | Output |