9.5.6 Pin Name List
| Pin Name | Pin Description | Type |
|---|---|---|
| SDMMC_CD | SD Card/SDIO/e.MMC Card detect | Input |
| SDMMC_CMD | SD Card/SDIO/e.MMC command/response line | I/O |
| SDMMC_WP | SD Card connector write protect signal | Input |
| SDMMC_RSTN | e.MMC reset signal | Output |
| SDMMC_1V8SEL | SD Card signal voltage selection | Output |
| SDMMC_CK | SD Card/SDIO/e.MMC clock signal | Output |
| SDMMC_DAT[7:0] | SD Card/SDIO/e.MMC data lines | I/O |
| SDMMC_DS | e.MMC HS400 data strobe | Input |
Note: When several SDMMCs are
embedded in a product, SDMMC_CK refers to SDMMCx_CK, SDMMC_CMD to SDMMCx_CMD, SDMMC_DATy to
SDMMCx_DATy, SDMMC_WP to SDMMCx_WP, SDMMC_1V8SEL to SDMMCx_1V8SEL, SDMMC_CD to SDMMCx_CD,
SDMMC_DS to SDMMCx_DS and SDMMC_RSTN to SDMMCx_RSTN.