11.1.8.2 VDDCORE Power-On Reset
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDCORE | Supply voltage range (VDDCORE) | – | 0.5 | 1.21 | V |
| VIT-_POR | Negative-going input threshold voltage (VDDCORE)(1) | Measured with a -10V/s ramp rate | 0.68 | 0.92 | V |
| VIT+_POR | Positive-going input threshold voltage (VDDCORE)(1) | Measured with a +10V/s ramp rate | 0.70 | 0.99 | V |
| Vhys | Hysteresis voltage(1)(2) | – | 20 | 60 | mV |
| tRES | Reset time(1) | – | 1 | 5 | ms |
| tDET- | VIT- detection propagation time(1) | 100 mV threshold overdrive | – | 10 | µs |
Note:
- Simulation data
- Vhys = VIT+ - VIT-