4.18.6 I/O Lines Programming Example
The programming example shown in the table below is used to obtain the following configurations:
- PIOA Configuration:
- 4-bit output port on Secure I/O lines 0 to 3, open-drain, with pull-up resistor
- Four output signals on Non-Secure I/O lines 4 to 7 (to drive LEDs for example), driven high and low, no pull-up resistor, no pull-down resistor
- Secure I/O lines 16 to 19 assigned to peripheral A functions with pull-up resistor
- Non-Secure I/O lines 20 to 23 assigned to peripheral B functions with pull-down resistor
- PIOB Configuration:
- Four input signals on Secure I/O lines 0 to 3 (to read push-button states for example), with pull-up resistors, glitch filters and input change interrupts
- Four input signals on Non-Secure I/O lines 12 to 15 to read an external device status (polled, thus no input change interrupt), no pull-up resistor, no glitch filter
- Secure I/O lines 16 to 23 assigned to peripheral B functions with pull-down resistor
- Non-Secure I/O lines 24 to 27 assigned to peripheral D with Input Change
Interrupt, no pull-up resistor and no pull-down resistor
Table 4-9. Programming Example Action Register Value to be Written PIOA: Set I/O lines 0 to 3 and 16 to 19 as Secure S_PIO_SIOSR0 (offset 0x1034)
0x000F000F PIOA: Set I/O lines 4 to 7 and 20 to 23 as Non-Secure S_PIO_SIONR0 (offset 0x1030)
0x00F000F0 PIOA: 4-bit output port on Secure I/O lines 0 to 3, open-drain, with pull-up resistor S_PIO_MSKR0 (offset 0x1000)
0x0000000F S_PIO_CFGR0 (offset 0x1004)
0x00004300 PIOA: Four output signals on Non-Secure I/O lines 4 to 7 (to drive LEDs for example), driven high and low, no pull-up resistor, no pull-down resistor PIO_MSKR0 (offset 0x0)
0x000000F0 PIO_CFGR0 (offset 0x4)
0x00000100 PIOA: Secure I/O lines 16 to 19 assigned to peripheral A functions with pull-up resistor S_PIO_MSKR0 (offset 0x1000)
0x000F0000 S_PIO_CFGR0 (offset 0x1004)
0x00000201 PIOA: Non-Secure I/O lines 20 to 23 assigned to peripheral B functions with pull-down resistor PIO_MSKR0 (offset 0x0)
0x00F00000 PIO_CFGR0 (offset 0x4)
0x00000402 PIOB: Set I/O lines 0 to 3 and 16 to 23as Secure S_PIO_SIOSR1 (offset 0x1074)
0x00FF000F PIOB: Set I/O lines 12 to 15 and 24 to 27 as Non-Secure S_PIO_SIONR1 (offset 0x1070)
0x0F00F000 PIOB: Four input signals on Secure I/O lines 0 to 3 (to read push-button states for example), with pull-up resistors, glitch filters and interrupts on rising edge S_PIO_MSKR1 (offset 0x1040)
0x0000000F S_PIO_CFGR1 (offset 0x1044)
0x01001200 PIOB: Four input signals on Non-Secure I/O line 12 to 15 to read an external device status (polled, thus no input change interrupt), no pull-up resistor, no glitch filter PIO_MSKR1 (offset 0x40)
0x0000F000 PIO_CFGR1 (offset 0x44)
0x01001200 PIOB: Secure I/O lines 16 to 23 assigned to peripheral B functions with pull-down resistor S_PIO_MSKR1 (offset 0x1040)
0x00FF0000 S_PIO_CFGR1 (offset 0x1044)
0x00000402 PIOB: Non-Secure I/O line 24 to 27 assigned to peripheral D with Input Interrupt on both edges, no pull-up resistor and no pull-down resistor PIO_MSKR1 (offset 0x40)
0x0F000000 PIO_CFGR1 (offset 0x44)
0x02000004 PIOB: Enable interrupt S_PIO_IER1 (offset 0x1060)
0x0000000F PIO_IER1 (offset 0x60)
0x0F000000