11.1.8.15 HS USB Transceiver Characteristics
The device complies with all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 Specification. Refer to the USB 2.0 Specification for more information.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDUTMII | Supply voltage range | – | 3.0 | 3.6 | V |
| IDDUTMII | HS transceiver current consumption(1)(2) | Bias circuits enabled only | – | 15 | mA |
| HS(3) | – | 20 | mA | ||
| LS/FS – 0m cable(3) | – | 5 | mA | ||
| LS/FS – 5m cable(3) | – | 30 | mA |
Note:
- Simulation data
- Including 1 mA due to pull-up/pull-down current
- Additional current consumption for each port enabled