6.1.1 Components
The image subsystem is made up of MIPI, LVDS and RGB parallel interfaces. Its components
are:
- Display:
- LCD Controller with parallel interface (LCDC)
- Display Serial Interface (DSI) with MIPIPLL
- LVDS Controller with LVDSPLL (LVDSC)
- 2D Graphical Engine (GPU2DC)
- MIPI physical interface to connect displays (D-PHY)