3.3.11 UDDRC Hardware Low Power Control Register
| Name: | UDDRC_HWLPCTL |
| Offset: | 0x038 |
| Reset: | 0x00000003 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| HW_LP_IDLE_X32[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| HW_LP_IDLE_X32[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HW_LP_EXIT_IDLE_EN | HW_LP_EN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bits 27:16 – HW_LP_IDLE_X32[11:0] Hardware Idle Period
For performance only.
Unit: Multiples of 32 DFI clock cycles.
Programming mode: Static
Bit 1 – HW_LP_EXIT_IDLE_EN
Programming mode: Static
Bit 0 – HW_LP_EN Enable for Hardware Low Power Interface
Programming mode: Quasi-dynamic Group 2