13.1.1 Rev. D - 05/2025SectionChangesGeneral Added content related to Extended Industrial and Automotive devices SAMA7D65(T)-E/4HB(-SLx)(VAO) Cortex-A7 Processor (Arm) Updated Reference Documents Renamed and reworked section System Counter and Generic Timer System Interconnect and Security (SIS) Updated AHB, Table 2-2, Table 2-11 Debug and Test Updated Figure 2-6 External Interrupt Controller (EIC) EIC_SCFGxR: updated reset value Boot Strategies Reworked NVM Boot Sequence, Booting with OTP Emulation Mode, SAM-BA Monitor Serial Connection Updated Using a Boot Configuration Packet, Boot Configuration Packet, Software Considerations, Device Specific Data for User Application Analog-to-Digital Converter (ADC) Controller Added ADC Input Sampling Capacitor Charging Time (Tracking Time), Maximum Sampling Frequency Analog-to-Digital Conversion: updated tracking time information ADC_MR: updated TRACKTIM description LCD Controller (LCDC) Embedded Characteristics: updated Resolution characteristic Display Serial Interface (DSI) High-Speed Frequency Range Control Operation: updated Table 6-75 D-PHY PLL Control Operation: updated Table 6-76 Triple Data Encryption Standard (TDES) Updated Security and Safety Analysis and Reports TDES_MR: modified PKRS description Physical Unclonable Functions (PUF) PUF_ASIER, PUF_ASISR: added bit KELEE Quad Serial Peripheral Interface (QSPI) Added End of Frame Procedure Secure Digital MultiMedia Card Controller (SDMMC) SDMMC_MC3R: corrected DQSUPVAL position USB Device High Speed Port (UDPHS) Updated Power Management Updated Important note in Transfer Without DMA Electrical Characteristics Updated ESD Ratings