2.5.1 Description
The product features a number of complementary debug and test capabilities.
A common JTAG/ICE (In-Circuit Emulator) port is used for standard debugging functions, such as downloading code and single-stepping through programs.
A 2-pin debug port Serial Wire Debug (SWD) is provided in addition to the 5-pin JTAG port. The SWD provides an easy and risk-free alternative to JTAG as the two signals, SWDIO and SWCLK, are overlaid on the TMS and TCK pins, allowing for bi-modal devices that provide the other JTAG signals. These extra JTAG pins can be switched to other uses when in SWD mode.
A set of debug and test input/output pins gives direct access to these capabilities from a PC-based test environment.