11.1.7.12 Pulse Density Microphone Controller (PDMC)
Timings are provided in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| fPDM_CLK | PDM clock frequency | – | 5 | MHz | |
| ẟPDM_CLK | PDM clock duty cycle | – | 48 | 52 | % |
| tSU | Data input setup time | – | 20 | – | ns |
| tHLD | Data input hold time | – | 0 | – | ns |