11.1.2 Absolute Maximum Ratings
| Storage Temperature | -60°C to +150°C |
Note: Stresses beyond those
listed under “Absolute Maximum Ratings” may cause permanent damage to the
device. This is a stress rating only and functional operation of the device
at these or other conditions beyond those indicated in the operational
sections of this specification is not implied. Exposure to absolute
maximum rating conditions for extended periods may affect device
reliability.
| |||||
| Voltage Difference between two ground pins (among GND, GNDANA, GNDIN33, GNDUTMI, GNDDPHY and GNDBAT) | ±50 mV | ||||||
| Power Supply Inputs with respect to ground pins: | |||||||
|
VDDCORE, VDDCPU |
-0.3V to 1.4V | ||||||
|
VDDIODDR |
-0.3V to 2.0V | ||||||
|
VDDIOPx, VDDQSPI0, VDDSDMMCx, VDDGMAC0, VDDGMAC1 |
-0.3V to 4.0V | ||||||
|
VDDIN33, VBAT, VDDLVDS |
-0.3V to 4.0V | ||||||
| VDDUTMII |
-0.3V to 4.0V | ||||||
| VDDDPHY, VDDANA, VDDIN25 |
-0.3V to 3.0V | ||||||
| Voltage on Digital or Analog Input Pins with respect to ground |
-0.3V to 4.0V | ||||||
| Injected Current into any input pin |
± 1 mA | ||||||
| Total Injected Current in all input pins of a common power supply pair |
± 10 mA | ||||||
| Maximum DC Output Current | |||||||
|
On all I/O lines into one power rail |
100 mA | ||||||
|
Per output pin |
25 mA | ||||||
Note: All I/O pins are internally clamped to their respective VDD
and GND rails, as defined in the table Pin Description.
Ex: for PA12, this corresponds to VDDSDMMC0 and GND.