11.1.8.11 PLL Characteristics
The following characteristics apply to CPUPLL, DDRPLL, IMGPLL, SYSPLL, BAUDPLL, AUDIOPLL, GPUPLL, LVDSPLL and ETHPLL and are provided for register PMC_PLL_ACR programmed to the recommended value 0x00070010. For USBPLL, see note (5).
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.0 | 3.6 | V |
| VDDCORE | Supply voltage range (VDDCORE) | – | 1.03 | 1.21 | V |
| IVDDIN33 | Current consumption (VDDIN33)(2) | fCOREPLLCK = 1.0 GHz | – | 2.9 | mA |
| IVDDCORE | Current consumption (VDDCORE)(2) | – | 3.5 | mA | |
| tSTART | Start-up time(2) | To reach 95% of target frequency | – | 50(3) | μs |
| fIN | Input frequency range | – | 10 | 50 | MHz |
| fCOREPLLCK | COREPLLCK frequency range | – | 600 | 1200 | MHz |
| fIOPLLCK | IOPLLCK(4) frequency range | – | – | 100 | MHz |
Note:
- The PLLs are powered by the 2.5V regulated output, which is supplied from VDDIN33.
- Simulation data
- For USBPLL, tSTART_MAX = 150 µs
- IOPLLCK is available on the AUDIOPLL only and corresponds to the AUDIOCLK pin.
- For optimal setting of the USBPLL,
set PMC_PLL_ACR as follows:
PMC_PLL_ACR = 0x09023010 for fIN = [12 MHz, 18 MHz]
PMC_PLL_ACR = 0x12023010 for fIN = [18 MHz, 32 MHz]
PMC_PLL_ACR = 0x1B023010 for fIN = [32 MHz, 48 MHz]
| Symbol | Parameter(1) | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| fCPUPLLCK | CPUPLLCK frequency range | – | – | 1000 | MHz |
| fDDRPLLCK | DDRPLLCK frequency range | – | – | 533 | MHz |
| fGPUPLLCK | GPUPLLCK frequency range | – | – | 533 | MHz |
| fSYSPLLCK | SYSPLLCK frequency range | – | – | 416 | MHz |
| fBAUDPLLCK | BAUDPLLCK frequency range | – | – | 300 | MHz |
| fAUDIOPLLCK | AUDIOPLLCK frequency range | – | – | 300 | MHz |
| fETHPLLCK | ETHPLLCK frequency range | – | – | 250 | MHz |
| fUSBPLLCK | USBPLLCK frequency range | – | – | 480 | MHz |
| fLVDSPLLCK | LVDSPLLCK frequency range | – | – | 630 | MHz |
Note:
- Simulation data