7.2.6.12 DMA Controller Operation
All receiver audio channels and all transmitter audio channels are each assigned to a single DMA Controller channel.
The DMA Controller reads from the I2SMCC_RHR and writes to the I2SMCC_THR for all audio channels successively.
The DMA Controller transfers may use 32-bit word, 16-bit halfword, or 8-bit byte depending on the value of the I2SMCC_MRA.DATALENGTH field.
The DMA chunk size field (DMACHUNK) of the Mode Register B (I2SMCC_MRB) should correspond to the DMA channel configuration. The supported chunk according to the configuration is available in the two tables below
Note that when I2SMCC_MRB.PACK24=1, the DMA chunk size is limited to 1 word.
| FORMAT | TXMONO | DATALENGTH | NBCHAN | I2SMCC_MRB.DMACHUNK Configuration(1) | Maximum DMA Chunk Size Allowed |
|---|---|---|---|---|---|
| 0 or 1 (I2S or LJ) | 0 (Stereo) | 0, 1, 2, 3, 4 or 6 (32, 24, 20, 18, 16 or 8 bits) | No effect | 0 | 1-word chunk |
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | 8-word chunk | ||||
| 1 (Mono) | 0 | 1-word chunk | |||
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | |||||
| 0 or 1 (Stereo or Mono) | 5 or 7 (16 bits compact or 8 bits compact) | 0 | 1-word chunk | ||
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | |||||
| 2 or 3 (TDM or TDMLJ) | No effect | No effect | 0 (1 channel) | 0 | 1-word chunk |
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | |||||
| 0 (Stereo) | 0, 1, 2, 3, 4 or 6 (32, 24, 20, 18, 16 or 8 bits) | 1, 3 or 7 (2, 4 or 8 channels) | 0 | 1-word chunk | |
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | 8-word chunk | ||||
| 2, 4, 5 or 6 (3, 5, 6 or 7 channels) | 0 | 1-word chunk | |||
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | |||||
| 1 (Mono) | 1, 3 or 7 (2, 4 or 8 channels) | 0 | 1-word chunk | ||
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | |||||
| 2, 4, 5 or 6 (3, 5, 6 or 7 channels) | 0 | 1-word chunk | |||
| 1 | 2-word chunk | ||||
| 2 | |||||
| 3 | |||||
| 0 or 1 | 5 or 7 (16 bits compact or 8 bits compact) | 1, 3 or 7 (2, 4 or 8 channels) | 0 | 1-word chunk | |
| 1 | 2-word chunk | ||||
| 2 | 4-word chunk | ||||
| 3 | |||||
| 2, 4, 5 or 6 (3, 5, 6 or 7 channels) | 0 | 1-word chunk | |||
| 1 | 2-word chunk | ||||
| 2 | |||||
| 3 |
| FORMAT | DATALENGTH | NBCHAN | I2SMCC_MRB.DMACHUNK Configuration(1) | Maximum DMA Chunk Size Allowed |
|---|---|---|---|---|
| 0 or 1 (I2S or LJ) | 0, 1, 2, 3, 4 or 6 (32, 24, 20, 18, 16 or 8 bits) | No effect | 0 | 1-word chunk |
| 1 | 2-word chunk | |||
| 2 | 4-word chunk | |||
| 3 | 8-word chunk | |||
| 5 or 7 (16 bits compact or 8 bits compact) | 0 | 1-word chunk | ||
| 1 | 2-word chunk | |||
| 2 | 4-word chunk | |||
| 3 | ||||
| 2 or 3 (TDM or TDMLJ) | No effect | 0 (1 channel) | 0 | 1-word chunk |
| 1 | 2-word chunk | |||
| 2 | 4-word chunk | |||
| 3 | ||||
| 0, 1, 2, 3, 4 or 6 (32, 24, 20, 18, 16 or 8 bits) | 1, 3 or 7 (2, 4 or 8 channels) | 0 | 1-word chunk | |
| 1 | 2-word chunk | |||
| 2 | 4-word chunk | |||
| 3 | 8-word chunk | |||
| 2, 4, 5 or 6 (3, 5, 6 or 7 channels) | 0 | 1-word chunk | ||
| 1 | 2-word chunk | |||
| 2 | 4-word chunk | |||
| 3 | ||||
| 5 or 7 (16 bits compact or 8 bits compact) | 1, 3 or 7 (2, 4 or 8 channels) | 0 | 1-word chunk | |
| 1 | 2-word chunk | |||
| 2 | 4-word chunk | |||
| 3 | ||||
| 2, 4, 5 or 6 (3, 5, 6 or 7 channels) | 0 | 1-word chunk | ||
| 1 | 2-word chunk | |||
| 2 | ||||
| 3 |