11.1.7.5 I3C Controller (I3CC)
The I3CC interface complies with the standard mentioned in the section I3C Controller (I3CC). Microchip recommends performing an electrical simulation of this interface with the provided IBIS models.
When the I3CC interface is used, the following GPIO configuration is recommended: DRV = 1 and SR = 1.