11.1.7.4 Flexible Serial Communication Controller (FLEXCOM) - TWI
The TWI communicates in Standard, Fast, Fast Mode Plus and High-Speed (HS) modes subject to
the following:
- When the registers FLEX_TWI_CWGR, FLEX_TWI_HSCWGR and FLEX_TWI_MMR are programmed in the TWI Controller
- When pull-ups (Rp) are computed to achieve the required rise time according to the total Cbus capacitance.
Possible limitations are given in the table and figures below.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VIL , VIH | Low-level/High-level Input Voltage |
All modes | See note (1) | V | |
| VOL , VOH | Low-level/High-level Output Voltage |
All modes | See note (2) | V | |
| IOL | Low-level Output Current |
Standard Fast Fast-Mode Plus | See notes (2, 3) | mA | |
| High-speed Mode | See note (2) | ||||
|
tf |
Output fall time of both TWD and TWCK signals VIHmin to VILmax |
Standard Fast Fast-Mode Plus | See note (4) | ns | |
|
tfTWCK, tfTWD |
Fall time of both TWD and TWCK signals |
High-speed Mode | |||
| trTWCK | Rise time of TWCK, rise boost mode (push-pull mode) | SCLRBL > 0 | See note (5) | ns | |
Note:
- See the table Input DC Characteristics.
- See the tables Output DC Characteristics (1.7V < VDD < 1.9V) and Output DC Characteristics (3.0V < VDD < 3.6V). If Rp(min) as specified in the I2C specification must be overridden (stronger) to meet the timing specification, the IBIS model of the product can be used to extract VOL(max) vs IOL.
- 20 mA is not supported for Fast Mode Plus.
- Fall time of FLEXCOM I/O buffers are not I2C-compliant. Fall time can be increased by adding series resistors (see series protection resistors in the I2C specification). Rs < 1 KΩ depending on Cbus and Rp to respect VOL, VIL on the bus. Use Drive disabled (set to 0) and Slew rate enabled (set to 1) on the corresponding I/O. In the I/O AC Characteristics section, see falling times given for a 10 pF load. IBIS models of the product can be used to choose an adequate Rs value by simulating different drive/slew rate combinations with respect to the Cbus load.
- When in High-speed mode, the TWI
Clock signal (TWCK) rise can be boosted to meet a very fast rise time of the
parameter trCL of the I2C specification when the Rp value on TWCK is
lower than Rp(min). Bits in FLEX_TWI_MMR.SCLRBL must be programmed according to tMCKx to respect these timings. This gives the number of peripheral clock periods during which the SCL rise is boosted, i.e. driven in Push-pull mode. Note that the Cbus value and the drive and slew rate settings still influence the rise time. Rise boost usage is more suited with high Cbus values.Note: MCKx refers to the MCK associated with the FLEXCOM. Refer to the Domain Clock column in the table “Peripheral Identifiers”.
The figure below shows programmable register fields (CLDIV/HSCLDIV, CHDIV/HSCHDIV and optional CKDIV/HSCKDIV) in relation to tLOW, tHIGH , tr, tf, fSCL, trCL, trCL1, tfCL from the I2C specification.
Note: Symbols with an asterisk (*) are I2C specification symbols:
tLOW, tHIGH, tr , tf.
Note: For High-speed mode,
tr = trCL or trCL1 and tf =
tfCL from the I2C specification.
Important: tSCL ≅ tLOW(min) +
tr(max)+ tHIGH(min) + tf(max)