7.6.1 Description
The Pulse Density Microphone Controller (PDMC) interfaces up to four digital microphones having Pulse Density Modulated (PDM) outputs. It generates a single clock line and samples one or two data lines. The signal path includes an audio grade programmable decimation filter and outputs 24-bit audio words.