11.1.7.8 LCD Controller (LCDC)
Timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 1
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| fLCDC_PCK | Maximum LCDC_PCK clock frequency | – | – | 90 | MHz |
| tVALID | Clock to LCDC_DATx valid output | – | – | 3.3 | ns |