Defines up to Eight Address Regions in the DDR Address Map
Default Base Region to Cover All Remaining Portions of the DDR Address Map
Software Programmable Security Access Permissions for Each Address Region, Including the Default Base Region, Region 0
Common Region Configuration Register Settings Shared Between Multiple Filter Units
Reporting and Interrupt Signaling Configurable by Software to Manage Failed Permission Checks
Gate Keeper to Allow or Block Accesses to Each Filter Unit
Automatic Low-Power State to Reduce Power Consumption
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.