10.2.3 Embedded Characteristics
- Battery Charging Source Type Detection
- Accessory Charger Adaptor Detection
- Type-C Cable Connection Detection
- Type-C Power Source Advertising 5V, 500 mA/1.5A/3.0A
- Type-C Power Capability Detection 5V, 500 mA/1.5A/3.0A
- Enables USB.org Compliant Software Implementation of USB2.0 TCPC