1.10.3 Safety and IEC 60730 Features
| Peripheral | Component | Fault/Error/Feature |
|---|---|---|
| PMC | Clock | CPU clock monitoring. - Overclocking detection. |
| 32.768 kHz crystal oscillator frequency
monitoring. - Abnormal frequency deviation. | ||
| Main crystal oscillator. - Crystal failure detection. | ||
| PIOC | I/O Periphery | Programmable configuration lock (active until next VDDCORE reset) to protect against further software modifications (intentional or unintentional). |
| Digital I/O. - Plausibility check. | ||
| ADCC | Analog I/O and ADC converter. - Plausibility check. | |
| ICM (SHA) | Memory and Internal Data Path | All internal and external memories such as SMC, DDR, internal SRAM and QSPI. |
| NAND Flash Controller ECC | Nonvolatile memory. - Mutiple error detection (2 to 32). | |
| System Controller | Supply Monitor | Power supplies. - VDDCPU, VDDCORE, VBAT abnormal levels. |
| DWDT, RSTC | Watchdog | Watchdog can be fed by an internal always on
clock. - Program counter stuck at faults. |
| Watchdog configuration can be locked
(write-protected until next reset). - Errant writes (Programming errors, errors introduced by system or hardware failures). | ||
| Watchdog overflow generates a system reset. | ||
| Cortex MMU | Memory Management Unit | Cortex-A7 Memory Management Unit. |
| MATRIX, SYSC, ACC, PMC, PIO, SMC, SSC, I2SMCC, FLEXCOM, QSPI, TC, PDMC, ADC,ASRC, EIC, PWM, PIT64B, SPDIFRX, SPDIFTX, TZAESB, TZAESBASC, UHPHS | Peripherals | Configuration, Interrupt Enable/Disable,
Control registers can be independently write-protected. - Errant writes (Programming errors, errors introduced by system or hardware failures). |
| AES, TDES, SHA, PIT64B | Peripherals | Embedded integrity checker with reports in status registers. |
| AES, TDES | Peripherals | Immediate clear of keys in case of tamper
detection. Immediate stop of processing in case of tamper detection. |
| PWM, PIO | PWM | Fault inputs can be configured to put the PWM
outputs in Safe mode. - Programming errors, errors introduced by system or hardware failures. |
| PIO controller can lock the PWM I/O - Programming errors, errors introduced by system or hardware failures. | ||
| Fault inputs can be external (IO) or internal
(ADC, TIMER, ACC, etc.). - Programming errors, errors introduced by system or hardware failures. |