3.2.5 Multiplexed Signals
| Multiplexed Signals | Related Function | |
|---|---|---|
| NWR0 | NWE | Byte-write or Byte-select access, see Byte Write Access and Byte Select Access |
| A0 | NBS0 | 8-bit or 16-bit data bus, see Data Bus Width |
| A22 | NANDCLE | NAND Flash Command Latch Enable |
| A21 | NANDALE | NAND Flash Address Latch Enable |
| NWR1 | NBS1 | Byte-write or Byte-select access, see Byte Write Access and Byte Select Access |
| A1 | – | 8-/16-bit data bus, see Data Bus Width Byte-write or Byte-select access, see Byte Write Access and Byte Select Access |