3.3.15 UDDRC CRC Parity Control Register 0
Note: Do not perform any APB access to CRCPARCTL0 within 32 pclk cycles of previous access to CRCPARCTL0, as this might lead to data loss.
| Name: | UDDRC_CRCPARCTL0 |
| Offset: | 0x0C0 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DFI_ALERT_ERR_CNT_CLR | DFI_ALERT_ERR_INT_CLR | DFI_ALERT_ERR_INT_EN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – DFI_ALERT_ERR_CNT_CLR DFI Alert Error Count Clear
Programming mode: Dynamic
Bit 1 – DFI_ALERT_ERR_INT_CLR Interrupt Clear Bit for DFI Alert Error
Programming mode: Dynamic
Bit 0 – DFI_ALERT_ERR_INT_EN Interrupt enable bit for DFI alert error
Programming mode: Dynamic