8.1.1 Components
- Advanced Encryption Standard (AES) engine
- Triple Data Encryption Standard (TDES) engine
- Classical Public Key Cryptography Controller (CPKCC)
- Secure Hash Algorithm (SHA)
- Integrity Check Monitor (ICM)
- TrustZone Advanced Encryption Standard Bridge (TZAESB)
- True Random Number Generator (TRNG)
- One-Time-Programming Memory Controller (OTPC)
- One Physically Unclonable Function (PUF)
Data is moved into and out of the different blocks using a Direct Memory Access (DMA) engine.