3.2.10.6 Coding Timing Parameters
All timing parameters are defined for one chip select and are grouped together in one register according to their type:
- The HSMC_SETUP register groups the definition of all setup parameters: NRD_SETUP, NCS_RD_SETUP, NWE_SETUP, NCS_WR_SETUP
- The HSMC_PULSE register groups the definition of all pulse parameters: NRD_PULSE, NCS_RD_PULSE, NWE_PULSE, NCS_WR_PULSE
- The HSMC_CYCLE register groups the definition of all cycle parameters: NRD_CYCLE, NWE_CYCLE
The table below shows how the timing parameters are coded and their permitted range.
| Coded Value | Number of Bits | Effective Value | Permitted Range | |
|---|---|---|---|---|
| Coded Value | Effective Value | |||
| setup [5:0] | 6 | 128 x setup[5] + setup[4:0] | 0 ≤ setup ≤ 31 | 0..31 |
| 32 ≤ setup ≤ 63 | 128..(128 + 31) | |||
| pulse [6:0] | 7 | 256 x pulse[6] + pulse[5:0] | 0 ≤ pulse ≤ 63 | 0..63 |
| 64 ≤ pulse ≤ 127 | 256..(256 + 63) | |||
| cycle[8:0] | 9 | 256 x cycle[8:7] + cycle[6:0] | 0 ≤ cycle ≤ 127 | 0..127 |
| 128 ≤ cycle ≤ 255 | 256..(256 + 127) | |||
| 256 ≤ cycle ≤ 383 | 512..(512 + 127) | |||
| 384 ≤ cycle ≤ 511 | 768..(768 + 127) | |||