3.1.1.2 Internal ROM
The ROM contents are:
- ROM0: Secure bootloader (80 Kbytes) at offset 0
- ROM1: BCH tables to compute NAND Flash ECC (96 Kbytes) at address 0X00002000
- ROM2: Crypto-libraries CPKCC (40 Kbytes) at address 0X00040000
By construction, ROMs are only accessible by the CPU with the restriction below:
- ROM0: accessible only in Secure mode and when executed after reset. This memory is hidden before running code in internal SRAM.
- ROM1: always accessible in Secure and Non-secure modes
- ROM2: always accessible in Secure mode