4.18.4.1 Pin Multiplexing
Each pin is configurable, depending on the product, as either a general purpose I/O line only, or as an I/O line multiplexed with up to 7 peripheral I/Os. As the multiplexing is hardware defined and thus product-dependent, the hardware designer and programmer must carefully determine the configuration of the PIO Controllers required by their application. When an I/O line is general purpose only, i.e., not multiplexed with any peripheral I/O, programming of the PIO Controller regarding the assignment to a peripheral has no effect and only the PIO Controller can control how the pin is driven by the product.