3.3.48 UDDRC Address Map Register 1
| Name: | UDDRC_ADDRMAP1 |
| Offset: | 0x204 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADDRMAP_BANK_B2[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDRMAP_BANK_B1[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDRMAP_BANK_B0[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 21:16 – ADDRMAP_BANK_B2[5:0] Selects the HIF address bit used as bank address bit 2.
Valid Range: 0 to 31, and 63
Internal Base: 4
The selected HIF address bit is determined by adding the internal base to the value of this field.
If unused, set to 63 and then bank address bit 2 is set to 0.
Programming Mode: Static
Bits 13:8 – ADDRMAP_BANK_B1[5:0] Selects the HIF address bits used as bank address bit 1.
Valid Range: 0 to 32, and 63
Internal Base: 3
The selected HIF address bit for each of the bank address bits is determined by adding the internal base to the value of this field.
If unused, set to 63 and then bank address bit 1 is set to 0.
Programming Mode: Static
Bits 5:0 – ADDRMAP_BANK_B0[5:0] Selects the HIF address bits used as bank address bit 0.
Valid Range: 0 to 32, and 63
Internal Base: 2
The selected HIF address bit for each of the bank address bits is determined by adding the internal base to the value of this field.
If unused, set to 63 and then bank address bit 0 is set to 0.
Programming Mode: Static