3.4.2 Embedded Characteristics
- Compatible with JEDEC Standard DDR2/DDR3/DDR3L/LPDDR2/LPDDR3 SDRAMs
- Operating Range from 0 to 533 MHz
- x16 External Data Bus Width
- Programmable Output and ODT (On Die Termination) Impedance with Dynamic PVT Compensation
- Lane-based Architecture (Byte Lane, Command Lane)