9.8.6.5 Debug Mode
When debugging an application using breakpoints, the core is stopped in Debug mode when the breakpoint is hit. PWM registers are no longer updated by the application and thus PWML and/or PWMH outputs maintain the states or waveforms provided just before entering Debug mode. Depending on the application target, this state may not be valid for an undetermined period, or may have an undesired effect on devices driven by the PWM while the system is in Debug mode.
When entering Debug mode, the PWM outputs can be automatically and immediately forced to a predefined state if the bit OUTMODE=1 in the Debug register (PWM_DEBUG) (see PWM_DEBUG). The predefined state is defined in the Fault Protection Value registers (PWM_FPVx) (see PWM_FPV1 and PWM_FPV2).