9.1.4 SDMMC Features
Three SDMMC instances are embedded in the product. The full-featured SDMMC is described in the section "Secure Digital MultiMedia Card Controller (SDMMC)". Two instances have limited features, described in the following sections.