7.2.2 Embedded Characteristics

  • Compliant with Inter-IC Sound (I2S) Bus Specification
  • Host, Client, and Controller Modes
    • Client: Data received/transmitted
    • Host: Data received/transmitted and clocks generated
    • Controller: Clocks generated
  • Independent Physical Link Samples Size versus Audio File Samples Size
    • Software post/pre-processing on audio file payload is not required
  • FIFO
  • Individual Enable and Disable of Receiver, Transmitter and Clocks
  • Configurable Clock Generator Common to Receiver and Transmitter
    • Suitable for a wide range of sample frequencies (fs), including 32 kHz, 44.1 kHz, 48  kHz, 88.2  kHz, 96  kHz, and 192  kHz
    • 16 fs to 1024 fs host clock generated for external oversampling data converters
  • Support for Multiple Data Formats
    • 32-, 24-, 20-, 18-, 16-, and 8-bit mono or stereo format
    • 16- and 8-bit compact stereo format, with left and right samples packed in the same word to reduce data transfers
    • Compact 24-bit support for optimized system memory files and audio file generation and reading
    • Supports left-justification of 24-bit audio samples in 32-bit audio file container
  • Support for Multiple Data Frame Formats
    • 2-channel I2S with word select
    • 1- to 8-channel Time Division Multiplexed (TDM) with frame synchronization
  • Direct Audio Access from/to the Asynchronous Sample Rate Converter (ASRC)
    • No loss of system bus bandwidth, no data buffer in system memory, no DMA required for transfer
  • DMA Controller Interfaces the Receiver and Transmitter to Reduce Processor Overhead
  • Smart Holding Registers Management to Avoid Audio Channel Mix After Overrun or Underrun
  • Functional Safety Monitors and Reports
    • Reinforced safety for some sensitive configuration registers and single error correction
    • Single error monitoring for Mode registers
    • Internal sequencer integrity check reports
    • Abnormal software access reports (undefined, write a read-only, read a write-only)
    • Register write protection
    • I2SMCC_WS and I2SMCC_CK output pad integrity monitoring in Host mode
  • Fault Injection Capability to Improve Coverage of the Diagnostic Library