3.3.12 UDDRC Refresh Control Register 0
| Name: | UDDRC_RFSHCTL0 |
| Offset: | 0x050 |
| Reset: | 0x00210000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| REFRESH_MARGIN[3:0] | REFRESH_TO_X1_X32[4] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 1 | 0 | 1 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| REFRESH_TO_X1_X32[3:0] | REFRESH_BURST[5:4] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REFRESH_BURST[3:0] | PER_BANK_REFRESH | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 23:20 – REFRESH_MARGIN[3:0]
Note that internally used t_rfc_nom is equal to RFSHTMG.t_rfc_nom_x1_x32 * 32 if RFSHTMG.t_rfc_nom_x1_sel=0. If RFSHTMG.t_rfc_nom_x1_sel=1 (for LPDDR2/LPDDR3 per-bank refresh only), internally used t_rfc_nom is equal to RFSHTMG.t_rfc_nom_x1_x32. Note that, in LPDDR2/LPDDR3, internally used t_rfc_nom may be divided by four if derating is enabled (DERATEEN.derate_enable=1).
Unit: Multiples of 32 DFI clock cycles.
Programming mode: Dynamic - Refresh Related
Bits 16:12 – REFRESH_TO_X1_X32[4:0]
For performance only.
Unit: DFI clock cycles or multiples of 32 DFI clock cycles, depending on RFSHTMG.t_rfc_nom_x1_sel.
Programming mode: Dynamic - Refresh Related
Bits 9:4 – REFRESH_BURST[5:0]
For information on burst refresh feature refer to section 3.9 of DDR2 JEDEC specification - JESD79-2F.pdf.
For DDR2/3, the refresh is always per-rank and not per-bank. The rank refresh can be accumulated over 8*tREFI cycles using the burst refresh feature.
In per-bank refresh mode of LPDDR2/LPDDR3 (RFSHCTL0.per_bank_refresh = 1), 64 refreshes can be postponed.
Programming mode: Dynamic - Refresh Related
| Value | Description |
|---|---|
| 0 | Single refresh |
| 1 | Burst-of-2 refresh |
| 7 | Burst-of-8 refresh |
Bit 2 – PER_BANK_REFRESH
Per-bank refresh allows traffic to flow to other banks. Per-bank refresh is not supported by all LPDDR2 devices but should be supported by all LPDDR3 devices. Present only in designs configured to support LPDDR2/LPDDR3.
Programming mode: Static
| Value | Description |
|---|---|
| 0 | All-bank refresh |
| 1 | Per-bank refresh |