11.1.7.11 Inter-IC Sound Multi-Channel Controller (I2SMCC)
Timings are provided in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV= 1, SR = 1
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV= 0, SR = 1
| Symbol | Parameter | Min | Max | Unit | |
|---|---|---|---|---|---|
| Host Mode | |||||
| fI2SMCC_SCK | Frequency in Host mode | – | 12.5 | MHz | |
| I2S0 | I2SMCC_DINx setup time before I2SMCC_SCK rises | 16.0 | – | ns | |
| I2S1 | I2SMCC_DINx hold time after I2SMCC_SCK rises | 0 | – | ns | |
| I2S2 | I2SMCC_SCK falling to I2SMCC_DOUTx delay | 1 | 12 | ns | |
| I2S3 | I2SMCC_SCK falling to I2SMCC_WS delay | 1 | 10 | ns | |
| Client Mode | |||||
| fI2SMCC_SCK | Frequency in Client mode | – | 12.5 | MHz | |
| I2S4 | I2SMCC_DINx setup time before I2SMCC_SCK rises | 3 | – | ns | |
| I2S5 | I2SMCC_DINx hold time after I2SMCC_SCK rises | 2.5 | – | ns | |
| I2S6 | I2SMCC_WS setup time before I2SMCC_SCK rises | 14 | – | ns | |
| I2S7 | I2SMCC_WS hold time after I2SMCC_SCK rises | 0 | – | ns | |
| I2S8 | I2SMCC_SCK falling to I2SMCC_DOUTx delay | -5 | 23 | ns | |