1.3 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAMA7 | = Arm Cortex-A7 CPU |
| Product Group: | D65 | = 343-ball general-purpose microprocessors |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and reel | |
| Temperature Range: | V | = -40°C to +105°C (industrial) |
| E | = -40°C to +125°C (extended industrial or automotive (AEC-Q100 grade 2)) | |
| Package: | 4HB | = 343-ball TFBGA |
| Software License Level: | Blank | = Level 0 |
| SLn | = Level n | |
| Pattern: | Blank | = Standard device |
| VAO | = Automotive flow/material without PPAP. Available upon request. | |
| Vxx | = Automotive flow/material with associated PPAP. Available upon request. |
Examples:
- SAMA7D65T-E/4HB-SL3VAO = Arm Cortex-A7 general-purpose microprocessor, tape and reel, -40°C to +125°C temperature, 343-ball TFBGA package, software license level 3, automotive flow/material without PPAP
Note: The Tape and Reel identifier and the
Software License Level identifier only appear in the catalog part number
description. These identifiers are used for ordering purposes and are not printed on
the device package. Check with your Microchip Sales Office for package
availability.