1.2 Ordering Information
| Ordering Code(1)(2) | Tier | Max CPU Speed | Package | Junction Temperature Range |
|---|---|---|---|---|
| SAMA7D65(T)-V/4HB(-SLx) | Industrial | 1 GHz | TFBGA343 | -40°C to +105°C |
| SAMA7D65(T)-E/4HB(-SLx) | Extended Industrial | 1 GHz(3) | TFBGA343 | -40°C to +125°C |
| SAMA7D65(T)-E/4HB(-SLx)VAO | Automotive | 800 MHz | TFBGA343 | -40°C to +125°C |
Note:
- For details on ordering codes, refer to Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.
- 1 GHz up to TJ = 105°C, 800 MHz for TJ in the [105°C - 125°C] range