6.1.3.1 Clocks
MCK2, MCK3 and MCK5 must be started to run the image subsystem.
The image subsystem also embeds local PLLs:
- MIPI PLL configured to define the data rate on the MIPI Display Signal Interface (MIPI DSI). This PLL is configured via the DSI interface.
- LVDS PLL configured to define the data rate on the LVDS display interface. This PLL is configured via the Power Management Controller (PMC).