3.3.13 UDDRC Refresh Control Register 3
| Name: | UDDRC_RFSHCTL3 |
| Offset: | 0x060 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REFRESH_UPDATE_LEVEL | DIS_AUTO_REFRESH | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – REFRESH_UPDATE_LEVEL
refresh_update_level must not be toggled when the DDRC is in reset (core_ddrc_rstn = 0).
The refresh register(s) are automatically updated when exiting reset.
Programming mode: Dynamic
Bit 0 – DIS_AUTO_REFRESH
When dis_auto_refresh transitions from 0 to 1, any pending refreshes are immediately scheduled by the UDDRC.
This register field is changeable on the fly.
Programming mode: Dynamic - Refresh Related