2.9.1.6 Boot Configuration
The boot sequence is controlled using a Boot Configuration Packet, stored in the OTP User area and accessed through the OTP Controller (OTPC).
When no Boot Configuration Packet is available in the OTP User area, the ROM code uses a default boot configuration.