3.3.40 UDDRC DFI Timing Register 1
| Name: | UDDRC_DFITMG1 |
| Offset: | 0x194 |
| Reset: | 0x00000404 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DFI_T_PARIN_LAT[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DFI_T_WRDATA_DELAY[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DFI_T_DRAM_CLK_DISABLE[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 1 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DFI_T_DRAM_CLK_ENABLE[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 1 | 0 | 0 | ||||
Bits 25:24 – DFI_T_PARIN_LAT[1:0]
Specifies the number of DFI PHY clock cycles between when the dfi_cs signal is asserted and when the associated dfi_parity_in signal is driven.
Unit: DFI PHY clock cycles.
Programming Mode: Quasi-dynamic Group 4
Bits 20:16 – DFI_T_WRDATA_DELAY[4:0]
Specifies the number of DFI clock cycles between when the dfi_wrdata_en signal is asserted and when the corresponding write data transfer is completed on the DRAM bus.
This corresponds to the DFI timing parameter twrdata_delay. Refer to PHY specification for correct value.
For DFI 3.0 PHY, set to twrdata_delay, a new timing parameter introduced in DFI 3.0.
For DFI 2.1 PHY, set to tphy_wrdata + (delay of DFI write data to the DRAM).
Value to be programmed is in terms of DFI clocks, not PHY clocks.
In FREQ_RATIO=2, divide PHY's value by 2 and round up to next integer.
If using DFITMG0.dfi_wrdata_use_dfi_phy_clk=1, add 1 to the value.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 4
Bits 12:8 – DFI_T_DRAM_CLK_DISABLE[4:0]
Specifies the number of DFI clock cycles from the assertion of the dfi_dram_clk_disable signal on the DFI until the clock to the DRAM memory devices, at the PHY-DRAM boundary, maintains a low value. If the DFI clock and the memory clock are not phase aligned, this timing parameter should be rounded up to the next integer value.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 4
Bits 4:0 – DFI_T_DRAM_CLK_ENABLE[4:0]
Specifies the number of DFI clock cycles from the de-assertion of the dfi_dram_clk_disable signal on the DFI until the first valid rising edge of the clock to the DRAM memory devices, at the PHY-DRAM boundary. If the DFI clock and the memory clock are not phase aligned, this timing parameter should be rounded up to the next integer value.
Unit: DFI clock cycles.
Programming Mode: Quasi-dynamic Group 4