2.9.6.1 Clock Settings
The table below provides clock frequencies configured by the ROM code during boot.
| Clock | Frequency | During Boot Sequence | During Monitor Mode | During Bootstrap Execution |
|---|---|---|---|---|
| SYS_CLK | 378 MHz | ✔ | ✔ | ✔ |
| CPU_CLK | 570 MHz | ✔ | ✔ | ✔ |
| MCK0 | 190 MHz | ✔ | ✔ | ✔ |
| MCK1 | 189 MHz | ✔ | ✔ | ✔ |
| MCK5 | 189 MHz | ✔ | ✔ | ✔ |
| MCK6 | 189 MHz | ✔ | ✔ | ✔ |
| MCK7 | 94.5 MHz | ✔ | ✔ | ✔ |
| MCK8 | 94.5 MHz | ✔ | ✔ | ✔ |
| MCK9 | 94.5 MHz | ✔ | ✔ | ✔ |
| SDMMC (MCK1) (if the ROM code tries to boot on that interface) | 189 MHz | ✔ | ✘ | ✘ |
| QSPI (SYS_CLK / 4) (if the ROM code tries to boot on that interface) |
94.5 MHz (baud rate = 32 MHz) | ✔ | ✘ | ✘ |
| NAND NFC (MCK5) (if the ROM code tries to boot on that interface) | 189 MHz | ✔ | ✘ | ✘ |
| SPI FLEXCOM (MCK7 or MCK8 or MCK9) (if the ROM code tries to boot on that interface) |
94.5 MHz (baud rate = 12 MHz) | ✔ | ✘ | ✘ |
| UTMI (USB PLL CLK) (if an external crystal is supported and the ROM code enters Monitor mode) | 480 MHz | ✘ | ✔ | ✘ |