1.12 Peripheral Identifiers
| Instance ID | Instance Name | Security (3) | TZ Security Management | GIC SPI Interrupt | Clock Domain | PMC Clock Control | Generic Clock (GCLK) | Instance Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Max GCLK Freq. (MHz) | CPUPLLCK | SYSPLLCK | DDRPLLCK | GPUPLLCK | BAUDPLLCK | AUDIOPLLCK | ETHPLLCK | LVDSPLLCK | USBPLLCK | MCK1 | MAINCK | TD_SLCK | MD_SLCK | ||||||||
| 0 | DWDT | AS | – | SW | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual Watchdog Timer, Secure World |
| 1 | DWDT | NS | – | NSW | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual Watchdog Timer, Non–secure World |
| 2 | DWDT | AS | – | NSW_ALARM | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Dual Watchdog Timer, Non–secure World Alarm |
| 3 | SCKC | AS | – | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Slow Clock Controller |
| 4 | SHDWC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Shutdown Controller |
| 5 | RSTC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reset Controller |
| 6 | RTC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real–Time Clock |
| 7 | RTT | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real–Time Timer |
| 8 | CHIPID | PS | TZPM | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Chip Identifier |
| 9 | PMC | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Power Management Controller |
| 10 | PIOA | PS | PIOA | X | MCK0 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 0 to 31 |
| 11 | PIOB | PS | PIOB | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 32 to 63 |
| 12 | PIOC | PS | PIOC | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 64 to 95 |
| 13 | PIOD | PS | PIOD | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 96 to 127 |
| 14 | PIOE | PS | PIOE | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 128 to 141 |
| 15 | PUF | PS | TZPM | X | MCK0 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | PUFSRAM |
| 16 | SECUMOD | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Security Module |
| 17 | SECURAM | AS | – | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Secret RAM |
| 18 | SFR | PS | TZPM | – | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Special Function Register |
| 19 | SFRBU | AS | – | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Special Function Register in Backup zone |
| 20 | HSMC | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Static Memory Controller – NAND Flash Controller |
| 21 | XDMAC0 | PS | XDMAC0 | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA 0, mem to periph, 32 channels |
| 22 | XDMAC1 | PS | XDMAC1 | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA 1, mem to periph, 32 channels |
| 23 | XDMAC2 | PS | XDMAC2 | X | MCK1(4) | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA 2, mem to mem, 8 channels |
| 24 | ACC | PS | TZPM | X | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Analog Comparator Controller |
| 25 | ADC | PS | TZPM | X | GCLK(1) | – | 100 | – | – | – | – | X | X | – | – | – | X | X | X | X | Analog–to–Digital Converter |
| 26 | AES | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Advanced Encryption Standard |
| 27 | TZAESBASC | AS | TZPM | – | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge – Address Space Controlller |
| 28 | ARM | PS | MMU | – | GCLK | – | 50 | – | – | X | – | – | X | – | – | – | X | X | X | X | Cortex–A7 Core 0. Generic timer clock |
| 29 | ASRC | PS | TZPM | X | MCK9 | X | 200 | – | – | – | – | – | X | – | – | – | X | X | X | X | Asynchronous Sample Rate Converter |
| 30 | CPKCC | PS | TZPM | X | MCK0 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Classic Public Key Cryptography Controller |
| 31 | DDR3PHY | PS | TZC + TZPM | – | MCK2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DDR/LPDDR Physical Interface |
| 32 | UDDRC | PS | TZC + TZPM | – | MCK2 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Universal DDR Memory Controller |
| 33 | EIC | PS | TZPM | – | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | External Interrupt Controller |
| 34 | FLEXCOM0 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM0. Max Generic Clock Frequency = FPCLOCK/3 |
| 35 | FLEXCOM1 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM1. Max Generic Clock Frequency = FPCLOCK/3 |
| 36 | FLEXCOM2 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM2. Max Generic Clock Frequency = FPCLOCK/3 |
| 37 | FLEXCOM3 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM3. Max Generic Clock Frequency = FPCLOCK/3 |
| 38 | FLEXCOM4 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM4. Max Generic Clock Frequency = FPCLOCK/3 |
| 39 | FLEXCOM5 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM5. Max Generic Clock Frequency = FPCLOCK/3 |
| 40 | FLEXCOM6 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM6. Max Generic Clock Frequency = FPCLOCK/3 |
| 41 | FLEXCOM7 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM7. Max Generic Clock Frequency = FPCLOCK/3 |
| 42 | FLEXCOM8 | PS | TZPM | X | MCK9 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM8. Max Generic Clock Frequency = FPCLOCK/3 |
| 43 | FLEXCOM9 | PS | TZPM | X | MCK9 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM9. Max Generic Clock Frequency = FPCLOCK/3 |
| 44 | FLEXCOM10 | PS | TZPM | X | MCK9 | X | 34 | – | – | – | – | X | – | – | – | – | X | X | X | X | FLEXCOM10. Max Generic Clock Frequency = FPCLOCK/3 |
| 45 | GPU2DC | PS | TZPM | X | MCK3 | X | 533 | – | – | – | X | – | – | – | – | – | X | X | X | X | Graphic Processor Unit 2D Composer |
| 46 | GMAC0 | PS | TZPM | X | MCK6/MCK1(2) | X | 125 | – | – | – | – | – | – | X | – | – | – | X | X | X | Gigabit Ethernet MAC + TSN support |
| 47 | GMAC1 | PS | TZPM | X | MCK6/MCK1(2) | X | 125 | – | – | – | – | – | – | X | – | – | – | X | X | X | Gigabit Ethernet MAC + TSN support |
| 48 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 49 | GMAC0 | PS | same as GMAC0 | TSU | MCK1 | – | 400 | – | X | – | – | – | X | X | – | – | X | X | X | X | Gigabit Ethernet MAC – Timestamp Unit Generic Clock |
| 50 | GMAC1 | PS | same as GMAC1 | TSU | MCK1 | – | 400 | – | X | – | – | – | X | X | – | – | X | X | X | X | Gigabit Ethernet MAC – Timestamp Unit Generic Clock |
| 51 | NICGPV0 | AS | – | – | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | NIC400 Global Programmer's View instance 0 |
| 52 | NICGPV1 | AS | – | – | MCK3(4) | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | NIC400 Global Programmer's View instance 1 |
| 53 | ICM | PS | TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Integrity Check Monitor |
| 54 | I2SMCC0 | PS | TZPM | X | MCK9 | X | 100 | – | – | – | – | – | X | – | – | – | X | X | X | X | Inter–IC Sound Controller 0 |
| 55 | I2SMCC1 | PS | TZPM | X | MCK9 | X | 100 | – | – | – | – | – | X | – | – | – | X | X | X | X | Inter–IC Sound Controller 1 |
| 56 | LCDC | PS | TZPM | X | MCK3(4) | X | 90 | – | – | – | – | – | – | – | – | – | X | X | X | X | LCD controller |
| 57 | MATRIX | AS | – | X | MCK5/MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | AHB Matrix |
| 58 | MCAN0 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 0 |
| 59 | MCAN1 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 1 |
| 60 | MCAN2 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 2 |
| 61 | MCAN3 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 3 |
| 62 | MCAN4 | PS | TZPM | INT0 | MCK5 | X | 80 | – | – | – | – | – | – | – | – | X | X | X | X | X | Host CAN 4 |
| 63 | OTPC | PS | TZPM | X | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | One Time Programmable Memory Controller |
| 64 | PDMC0 | PS | TZPM | X | MCK9 | X | 80 | – | – | – | – | – | X | – | – | – | X | X | X | X | Pulse Density Modulation Interface Controller 0 |
| 65 | PDMC1 | PS | TZPM | X | MCK9 | X | 80 | – | – | – | – | – | X | – | – | – | X | X | X | X | Pulse Density Modulation Interface Controller 1 |
| 66 | PIT64B0 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 0 |
| 67 | PIT64B1 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 1 |
| 68 | PIT64B2 | PS | TZPM | X | MCK7 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 2 |
| 69 | PIT64B3 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 3 |
| 70 | PIT64B4 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 4 |
| 71 | PIT64B5 | PS | TZPM | X | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 64–bit Periodic Interval Timer 5 |
| 72 | PWM | PS | TZPM | X | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pulse Width Modulation |
| 73 | QSPI0 | PS | MATRIX + TZPM | X | MCK5/MCK5 | X | 400 | – | X | – | – | X | – | – | – | – | X | X | X | X | Quad IO Serial Peripheral Interface 0 |
| 74 | QSPI1 | PS | MATRIX + TZPM | X | MCK5/MCK5 | X | 266 | – | X | – | – | X | – | – | – | – | X | X | X | X | Quad IO Serial Peripheral Interface 1 |
| 75 | SDMMC0 | PS | TZPM | X | MCK1(4) | X | 208 | – | – | – | – | X | – | X | – | – | X | X | X | X | Ultra High Speed SD Host Controller 0 (e.MMC 5.1) |
| 76 | SDMMC1 | PS | TZPM | X | MCK1(4) | X | 208 | – | – | – | – | X | – | X | – | – | X | X | X | X | Ultra High Speed SD Host Controller 1 (e.MMC 4.51) |
| 77 | SDMMC2 | PS | TZPM | X | MCK1(4) | X | 208 | – | – | – | – | X | – | X | – | – | X | X | X | X | Ultra High Speed SD Host Controller 2 (e.MMC 4.51) |
| 78 | SHA | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Secure Hash Algorithm |
| 79 | SPDIFRX | PS | TZPM | X | MCK9 | X | 150 | – | – | – | – | – | X | – | – | – | X | X | X | X | Sony/Philips Digital Interface RX |
| 80 | SPDIFTX | PS | TZPM | X | MCK9 | X | 25 | – | – | – | – | – | X | – | – | – | X | X | X | X | Sony/Philips Digital Interface TX |
| 81 | SSC0 | PS | TZPM | X | MCK7 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Synchronous Serial Interface 0 |
| 82 | SSC1 | PS | TZPM | X | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Synchronous Serial Interface 1 |
| 83 | TC0 | PS | TZPM | CHANNEL0 | MCK8 | X | 34 | – | – | – | – | X | X | X | – | – | X | X | X | X | 32–bit Timer Counter 0 Channel 0. Max Generic Clock Frequency = FPCLOCK/3 |
| 84 | TC0 | PS | same as channel0 | CHANNEL1 | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 0 Channel 1 |
| 85 | TC0 | PS | same as channel0 | CHANNEL2 | MCK8 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 0 Channel 2 |
| 86 | TC1 | PS | TZPM | CHANNEL0 | MCK5 | X | 67 | – | – | – | – | X | X | X | – | – | X | X | X | X | 32–bit Timer Counter 1 Channel 1. Max Generic Clock Frequency = FPCLOCK/3 |
| 87 | TC1 | PS | same as channel0 | CHANNEL1 | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 1 Channel 1 |
| 88 | TC1 | PS | same as channel0 | CHANNEL2 | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32–bit Timer Counter 1 Channel 2 |
| 89 | TCPCA | PS | TZPM | X | MCK5 | X | 0.033 | – | – | – | – | – | – | – | – | – | – | X | X | X | USB Type–C Port Controller A |
| 90 | TCPCB | PS | TZPM | X | MCK5 | X | 0.033 | – | – | – | – | – | – | – | – | – | – | X | X | X | USB Type–C Port Controller B |
| 91 | TDES | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Triple Data Encryption Standard |
| 92 | TRNG | PS | TZPM | X | MCK6 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | True Random Number Generator |
| 93 | TZAESB | PS | TZPM | NS | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Non–Secure (Clocks and Interrupt) |
| 94 | TZAESB | AS | – | NS_SINT | MCK5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Non–Secure (Interrupt only) |
| 95 | TZAESB | PS | TZPM | S | MCK5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Secure (Interrupt only) |
| 96 | TZAESB | AS | – | S_SINT | MCK5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Advanced Encryption Standard Bridge Secure (Interrupt only) |
| 97 | TZC | AS | AS | X | MCK6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Address Space Controller (TZC400) |
| 98 | TZPM | AS | AS | – | MCK0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | TrustZone Peripheral Manager |
| 99 | UDPHSA | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB Device High Speed A |
| 100 | UDPHSB | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB Device High Speed B |
| 101 | UHPHS | PS | MATRIX + TZPM | X | MCK5 | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | USB Host Controller High Speed |
| 102 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 103 | DSI | PS | TZPM | X | MCK3(4) | X | 27 | – | X | – | – | – | – | – | – | – | X | X | X | X | Display Serial Interface Host interrupt and MIPI D-PHY clock |
| 104 | LVDSC | PS | TZPM | – | MCK3(4) | X | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Display Serial Interface between LCDC and LVDS interface. Instance includes LVDSC and LVDSPHY |
| 105 | I3CC | PS | TZPM | X | MCK8 | X | 125 | – | – | – | – | X | X | X | – | – | X | X | X | X | I3C Controller |
| 106 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 107 | ARM | PS | MMU | nPMUIRQ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Performance Monitoring Unit |
| 108 | ARM | PS | MMU | nAXIERRIRQ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | AXI Transaction Error |
| 109 | XDMAC0 | PS | XDMAC0 | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA0, mem to periph, 32 channels, Secure Interrupt |
| 110 | XDMAC1 | PS | XDMAC1 | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA1, mem to periph, 32 channels, Secure Interrupt |
| 111 | XDMAC2 | PS | XDMAC2 | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DMA2, mem to mem, 8 channels, Secure Interrupt |
| 112 | AES | PS | same as AES | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Advanced Encryption Standard, Secure Interrupt |
| 113 | ICM | PS | same as ICM | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Integrity Check Monitor, Secure Interrupt |
| 114 | MCAN0 | PS | same as MCAN0 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN0 Interrupt1 |
| 115 | MCAN1 | PS | same as MCAN1 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN1 Interrupt1 |
| 116 | MCAN2 | PS | same as MCAN2 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN2 Interrupt1 |
| 117 | MCAN3 | PS | same as MCAN3 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN3 Interrupt1 |
| 118 | MCAN4 | PS | same as MCAN4 | INT1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MCAN4 Interrupt1 |
| 119 | PIOA | PS | same as PIOA | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 0 to 31, Secure Interrupt |
| 120 | PIOB | PS | same as PIOB | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 32 to 63, Secure Interrupt |
| 121 | PIOC | PS | same as PIOC | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 64 to 95, Secure Interrupt |
| 122 | PIOD | PS | same as PIOD | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 96 to 127, Secure Interrupt |
| 123 | PIOE | PS | same as PIOE | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | For PIO 128 to 141, Secure Interrupt |
| 124 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 125 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 126 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 127 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 128 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 129 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 130 | SDMMC0 | PS | same as SDMMC0 | TIMER | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ultra High Speed SD Host Controller 0 (e.MMC 5.1) Timer interrupt |
| 131 | SDMMC1 | PS | same as SDMMC1 | TIMER | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ultra High Speed SD Host Controller 1 (e.MMC 4.51) Timer interrupt |
| 132 | SDMMC2 | PS | same as SDMMC2 | TIMER | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Ultra High Speed SD Host controller 2 (e.MMC 4.51) Timer interrupt |
| 133 | SHA | PS | same as SHA | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Secure Hash Algorithm, Secure Interrupt |
| 134 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 135 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 136 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 137 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 138 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 139 | RESERVED | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reserved |
| 140 | TDES | PS | same as TDES | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Triple Data Encryption Standard, Secure Interrupt |
| 141 | TRNG | PS | same as TRNG | SINT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | True Random Number Generator, Secure Interrupt |
| 142 | EIC | PS | same as EIC | EXT_IRQ0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | External Interrupt ID0 |
| 143 | EIC | PS | same as EIC | EXT_IRQ1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | External Interrupt ID1 |
| 144 | GMAC0 | PS | same as GMAC0 | Q1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 1 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 1 |
| 145 | GMAC0 | PS | same as GMAC0 | Q2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 2 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 2 |
| 146 | GMAC0 | PS | same as GMAC0 | Q3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 3 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 3 |
| 147 | GMAC0 | PS | same as GMAC0 | Q4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 4 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 4 |
| 148 | GMAC0 | PS | same as GMAC0 | Q5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0 Queue 5 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 5 |
| 149 | GMAC0 | PS | same as GMAC0 | EMAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0: Express MAC |
| 150 | GMAC0 | PS | same as GMAC0 | MMSL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC0: MAC Merge Sublayer |
| 151 | GMAC1 | PS | same as GMAC1 | Q1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 1 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 1 |
| 152 | GMAC1 | PS | same as GMAC1 | Q2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 2 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 2 |
| 153 | GMAC1 | PS | same as GMAC1 | Q3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 3 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 3 |
| 154 | GMAC1 | PS | same as GMAC1 | Q4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 4 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 4 |
| 155 | GMAC1 | PS | same as GMAC1 | Q5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1 Queue 5 Interrupt signal toggled on a DMA write to the first word of each DMA data buffer associated with queue 5 |
| 156 | GMAC1 | PS | same as GMAC1 | EMAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1: Express MAC |
| 157 | GMAC1 | PS | same as GMAC1 | MMSL | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | GMAC1: MAC Merge Sublayer |
|
Warning: GCLK must be started before
accessing registers.
Note:
| |||||||||||||||||||||